alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Louisiana

Your Authorized Swagelok Sales and Service Center

PFA Fine Thread Flare Fittings

PFA Fine Thread Flare Fittings

PFA Fine Thread Flare Fittings — High-Purity

Shop PFA Fine Thread Flare FittingsFittings Catalog

Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.

  • Especially suitable for reactive and corrosive chemicals commonly used in semiconductor manufacturing
  • Tensile strength and resistance to permeation
  • Thermal stability, flow, and creep resistance

Specifications

Pressure Ratings Up to 275 psig (18.9 bar)
Temperature Ratings 70 to 400°F (20 to 204°C)
Material Molded PFA/ASTM D3307 Type I
End Connection
Sizes 1/8 to 1/2 in.
Configurations Straights, elbows, tees, ferrules, caps, plugs, nuts

Shop PFA Fine Thread Flare FittingsBrowse our Catalogs

Questions? Locate a sales and service center

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.