alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Louisiana

Your Authorized Swagelok Sales and Service Center

Specialty Regulators

Changeover, Electrically Heated, and Vaporizing Regulators
Changeover, Electrically Heated, and Vaporizing Regulators

Specialty Pressure Regulators

  • Designed to fit special applications
  • Accommodate phase changes with steam-heated and electrically heated gas vaporization models
  • Switch automatically between two gas sources with the gas cylinder changeover model, easing the burden and downtime associated with manual changeovers
  • Provide low pressure and high flow of an inert gas to the vapor space of a storage tank with a tank blanketing pressure regulator

Available models include:

KCM Series Gas Cylinder Changeover Regulators

Specifications

Maximum Inlet Pressure "3600 psig (248 bar) 3000 psig (206 bar) with hose and cylinder connection option"
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Nominal Changeover Pressures 100, 250 and 500 psig (6.8, 17.2, and 34.4 bar)
Flow Coefficient (Cv) 0.06
Maximum Operating Temperature up to 392°F (200°C)

KSV Series Steam-Heated Vaporizing Pressure-Reducing Regulators

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Flow Coefficient (Cv) 0.06 or 0.20
Maximum Steam Pressure and Temperature 650 psig (44.7 bar) and 392°F (200°)
Maximum Operating Temperature 392°F (200°C)

KEV Series Electrically Heated Pressure-Reducing Regulators

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 3600 psig (248 bar)
Flow Coefficent 0.02 or 0.06
Electrical
   Supply 120 and 240 V (ac) (± 10 %), 50/60 Hz
   Heater Ratings 50, 100, 150, and 200 W
Control Temperature Ranges 75 to 380°F (23 to 193°C)
Explosive Atmosphere ATEX (Europe) and IECEx (international)—Group II, Category 2G, Exd
Hazardous Location Certification IIB+H2; T3. Ambient temperatures: –4 to 140°F (–20 to 60°C) CSA (Canada and U.S.A.)— Class I, Div 1, Groups B, C, and D; T3; CSA Encl Type 4. Ambient temperatures: –58 to 122°F (–50 to 50°C)

Tank Blanketing Pressure Regulators

Specifications

Working Pressure up to 232 psig (16.0 bar)
Temperature from -4 to 212°F (-20 to 100° C)
Material 316L stainless steel construction
End Connection Sizes 1/2, 1, and 2 in.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."