alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Louisiana

Your Authorized Swagelok Sales and Service Center

DOT Compliant Sample Cylinder
DOT Compliant Sample Cylinder

DOT-Compliant Sample Cylinders

  • Comply with U.S. Department of Transportation and Canadian Standards
  • Are offered in a wide range of double-ended and single-ended sample cylinders, as well as miniature sample cylinders, cylinder accessories, and outage tubes
  • Have leak-tight sample containment and consistent wall thickness, size, and capacity
  • Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition

Specifications

Double-Ended

Pressure Ratings Up to 5000 psig (344 bar)
Materials 304L and 316L stainless steel, alloy 400
Internal Volume 40 to 3875 cm³ (up to 1 gal)
DOT / TC Compliance DOT-3E 1800 / TC-3EM 124
DOT-3A 1800 / TC-3ASM 124
DOT-3A 5000 / TC-3ASM 344
DOT-SP7458 1800

Single-Ended

Pressure Ratings Up to 500 psig (34.4 bar)
Materials 304L stainless steel
Internal Volume 150 to 500 cm³
DOT / TC Compliance DOT-4B 500

Miniature

Pressure Ratings 1000 psig (68.9 bar)
Materials 316 stainless steel
Internal Volume 10 to 50 cm³
DOT / TC Compliance Not applicable

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."