alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Louisiana

Your Authorized Swagelok Sales and Service Center

Power Industry

Night photo of electrical generation plant

Connect, Convey, Control, Customize—Swagelok Has You Covered

No matter what segment of the power industry you operate in, Swagelok stands behind you with the highest levels of quality, reliability, and performance, backed by 65+ years in the industry, and meeting key standards, including ASME Section III.

Connect

Keep your plant connected with tube fittings and quick-connects. Swagelok® tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance—even in harsh or high-stress nuclear environments. Expect the same quality in our line of quick-connects.

Convey

Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system. Small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points for greater system integrity.

Control

With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.

Customize

From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions. Swagelok Custom Solutions refers to our expert capability to supply assemblies and fabrications using Swagelok products and other customer specified components. Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.